제품 게시
Wood floor French oak Zenitude Miel, Chevron
Wood floor French oak Zenitude Miel, Chevron
    Panaget

    Wood floor French oak Zenitude Miel, Chevron

    The Timeless Natural Hues collection was designed specifically for lovers of wood and fine materials. For an elegant feel, opt for our golden 'Miel' finish. The wax-effect lacquer enhances the oak's natural beauty, whilst the 'Point de Hongrie' installation design will bring energy to your living space.
    사양
      • French oak Zenitude Miel, Chevron 139 - Core plywood
        Item number: 1019824
        Length: 650 mm

      Technical sheets available on Panaget's website

    기술 사양
    • 특징 참조oak-zenitude-miel-chevron
    • 제품군Chevron
    • 제품분류Timeless Natural Hues
    • 유형건축 자재
    • 게시일2021-09-07
    • 에디션 넘버1
    • 높이(mm)14
    • 너비(mm)139
    • 깊이(mm)650
    관련성
    • 주 재료나무
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)7.4
    분류
    • BIMobject 카테고리바닥재 - 나무 바닥
    • IFC 분류Floor