제품 게시
Wood floor French oak Zenitude Miel, Diva
Panaget

Wood floor French oak Zenitude Miel, Diva

Play up the golden aspect of the Miel finish, to reinforce the warm and woothing atmosphere of a media library. The acoustics of the room are optimised thanks to the absorption qualities of the wood and the glued installation of the wood floor. And silence is golden...
사양
    • French oak Zenitude Miel, Diva 184 /12 clic
      Item number: 1021885
      Random lengths: 495 to 1992 mm

    Technical sheets available on Panaget's website

기술 사양
  • 특징 참조oak-zenitude-miel-diva
  • 제품군Diva
  • 제품분류Timeless Natural Hues
  • 유형건축 자재
  • 게시일2024-02-14
  • 에디션 넘버1
  • 높이(mm)12
  • 너비(mm)184
  • 깊이(mm)495
관련성
  • 주 재료나무
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)9.9
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor