제품 게시
Wood floor French oak Zenitude Noisette, Diva
Panaget

Wood floor French oak Zenitude Noisette, Diva

Which wood floor should you choose for your kitchen, play room, hotel room or office? A wood floor designed and manufactured in Brittany, sublimated by a Noisette finish, a safe bet. The thickness of the top layer, 2.5 or 3.4cm, will determine your choice.
사양
    • French oak Zenitude Noisette, Diva 139/12 Click - Core plywood
      Item number: 1021960
      Random lengths: 495 to 1992 mm
    • French oak Zenitude Noisette, Diva 139/14 Click - Core plywood
      Item number: 1021961
      Random lengths: 495 to 1992 mm
    • French oak Zenitude Noisette, Diva 184/12 Click - Core plywood
      Item number: 1021962
      Random lengths: 495 to 1992 mm
    • French oak Zenitude Noisette, Diva 184/14 Tongue&Groove - Core plywood
      Item number: 1021963
      Random lengths: 500 to 2000 mm

    Technical sheets available on Panaget's website

기술 사양
  • 특징 참조oak-zenitude-noisette-diva
  • 제품군Diva
  • 제품분류Elegant Browns
  • 유형건축 자재
  • 게시일2024-02-14
  • 에디션 넘버1
  • 높이(mm)12
  • 너비(mm)139
  • 깊이(mm)495
관련성
  • 주 재료나무
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)9.9
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor