제품 게시
Wood floor French oak Zenitude Noisette, Herringbone
Panaget

Wood floor French oak Zenitude Noisette, Herringbone

Noisette? That's the name of the matt lacquer finish. Herringbone? This is the name of the installation, characteristic of graphic motifs. 90? The width of the planks, in millimetres. This modern wood floor is particularly recommended for rooms with access to the outside (entrance hall, kitchen) or for professional use.
사양
    • French oak Zenitude Noisette, Herringbone 90 - Core plywood
      Item number: 1022059
      Lengths: 8590 mm

    Technical sheets available on Panaget's website

기술 사양
  • 특징 참조oak-zenitude-noisette-herringbone
  • 제품군Herringbone
  • 제품분류Elegant Browns
  • 유형건축 자재
  • 게시일2024-02-14
  • 에디션 넘버1
  • 높이(mm)12
  • 너비(mm)90
  • 깊이(mm)590
관련성
  • 주 재료나무
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)9.9
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor