제품 게시
Wood floor French oak Zenitude-Origine Cuir, Diva
Wood floor French oak Zenitude-Origine Cuir, Diva
    Panaget

    Wood floor French oak Zenitude-Origine Cuir, Diva

    If you love the charm of old wood floors that survive the course of time, this one is for you! The wide planks are in fact bordered by 2 aged chamfers, as if carved by hand. Proud of their imperfections, they are impregnated with a “Cuir” coloured finishing oil that gives them a very natural patina.
    사양
      • French oak Zenitude-Origine Cuir, Diva 139/14 Tongue&Groove - Core plywood
        Item number: 1006522
        Random lengths: 500 to 2000 mm
      • French oak Zenitude-Origine Cuir, Diva 184/14 Tongue&Groove - Core plywood
        Item number: 1006550
        Random lengths: 500 to 2000 mm

      Technical sheets available on Panaget's website

    기술 사양
    • 특징 참조oak-zenitude-origine-cuir-diva
    • 제품군Diva
    • 제품분류Elegant Browns
    • 유형건축 자재
    • 게시일2023-01-26
    • 에디션 넘버1
    • 높이(mm)12
    • 너비(mm)139
    • 깊이(mm)500
    관련성
    • 주 재료나무
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)7.4
    분류
    • BIMobject 카테고리바닥재 - 나무 바닥
    • IFC 분류Floor