제품 게시
Wood floor French oak Zenitude-Origine Tufeau, Diva
Wood floor French oak Zenitude-Origine Tufeau, Diva
    Panaget

    Wood floor French oak Zenitude-Origine Tufeau, Diva

    This boudoir-inspired design exploits the harmony between the aged, bleached-effect floor and white walls. The white brings out the natural colour of the oak and delicately catches the light, while a romantic-looking beauty area is subtly enhanced by the floor.
    사양
      • French oak Zenitude-Origine Tufeau, Diva 139/14 Tongue&Groove - Core plywood
        Item number: 1006521
        Random lengths: 500 to 2000 mm
      • French oak Zenitude-Origine Tufeau, Diva 184/14 Tongue&Groove - Core plywood
        Item number: 1006552
        Random lengths: 500 to 2000 mm

      Technical sheets available on Panaget's website

    기술 사양
    • 특징 참조oak-zenitude-origine-tufeau-diva
    • 제품군Diva
    • 제품분류Daylight Whites
    • 유형건축 자재
    • 게시일2023-01-26
    • 에디션 넘버1
    • 높이(mm)12
    • 너비(mm)139
    • 깊이(mm)500
    관련성
    • 주 재료나무
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)7.4
    분류
    • BIMobject 카테고리바닥재 - 나무 바닥
    • IFC 분류Floor