제품 게시
Wood floor French oak Zenitude Sable, Diva
Wood floor French oak Zenitude Sable, Diva
    Panaget

    Wood floor French oak Zenitude Sable, Diva

    Appreciators of beautiful materials and meticulous details will be impressed by the brushed and oiled finish with a very natural appearance; slightly worn and bleached, this wood floor cannot pass unnoticed. With its 184 mm wide planks, both modern and authentic, it is suitable for new interiors, as well as for renovation projects.
    사양
      • French oak Zenitude Sable, Diva 139/12 Clic - Core HDF
        Item number: 1017898
        Random lengths: 495 to 1992 mm
      • French oak Zenitude Sable, Diva 184/12 Clic - Core HDF
        Item number: 1017917
        Random lengths: 495 to 1992 mm
      • French oak Zenitude Sable, Diva 184/14 Tongue & Groove - Core HDF
        Item number: 1019280
        Random lengths: 500 to 2000 mm

      Technical sheets available on Panaget's website

    기술 사양
    • 특징 참조oak-zenitude-sable-diva
    • 제품군Diva
    • 제품분류Timeless Natural Hues
    • 유형건축 자재
    • 게시일2021-06-02
    • 에디션 넘버1
    • 높이(mm)12
    • 너비(mm)139
    • 깊이(mm)495
    관련성
    • 주 재료나무
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)9.9
    분류
    • BIMobject 카테고리바닥재 - 나무 바닥
    • IFC 분류Floor