제품 게시
Wood floor Walnut Satin, Diva
Panaget

Wood floor Walnut Satin, Diva

Flooring that’s unique. The black veined core of American walnut gives this flooring a high decorative value. In fact, its warm colour and character almost make it an item of furniture in its own right – so give it plenty of opportunity to express itself. The flooring’s bold confidence works especially well with fuchsia and violet, and it’s also a good match for similar dark shades, such as yellowish brown, cinnamon, hazelnut and burnt sienna. ..
사양
    • Walnut Satin, Diva139/14 Tongue&Groove - Core plywood
      Item number: 1019718
      Random lengths: 500 to 2000 mm

    Technical sheets available on Panaget's website

기술 사양
  • 특징 참조walnut-satin-diva
  • 제품군Diva
  • 제품분류Elegant Browns
  • 유형건축 자재
  • 게시일2023-01-12
  • 에디션 넘버1
  • 높이(mm)14
  • 너비(mm)139
  • 깊이(mm)500
관련성
  • 주 재료나무
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)9.9
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor