제품 게시
WhisperCeiling® DC Fan with SmartFlow™, 50-80-110 CFM

WhisperCeiling® DC Fan with SmartFlow™, 50-80-110 CFM

WhisperCeiling® DC Precision Spot Ventilation Fan with built-in Pick-A-Flow® speed selector switch allows you to select your required airflow (50-80-110 CFM). It features a ECM Motor with SmartFlow™ technology and a Flex-Z Fast® installation bracket. This fan is perfect for bathroom ventilation. It can be used to comply with the latest codes and standards.

사양
  • Key Features

    • Revolutionary ECM motor with SmartFlow™ technology for optimum CFM output
    • Pick-A-Flow® Speed Selector – one fan, you choose the CFM (50, 80, 110 CFM models)
    • Flex-Z Fast bracket provides flexible, fast & trouble-free installation, even from below the ceiling
    • Elegant grille design compliments the aesthetics of any bathroom
기술 사양
  • 특징 참조whisperceiling-dc-fan-with-smartflow-5080110-cfm
  • 제품군Ventilation
  • 제품분류Fans
  • 유형개체 (단일 개체)
  • 게시일2025-11-21
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 기계식 환기 장치
  • ETIM 코드EC000532
  • ETIM 이름Fan
  • Uniclass 2015 코드Pr_65_67_29
  • Uniclass 2015 설명Fans
  • CSI 마스터 형식 2014 코드11 30 34
  • CSI 마스터 형식 2014 제목Residential Ceiling Fans
  • OmniClass 번호23-33 31 19
  • OmniClass 제목Fans