제품 게시
Panduit Four-post Rack System - R4PCN
Panduit

Panduit Four-post Rack System - R4PCN

    The premium Panduit Four-post Rack System combines the stability of a cabinet with the accessibility of an open rack to provide the user with maximum flexibility when designing a data-center network layout. Four steel vertical posts and adjustable front and rear mounting rails provide the required strength and flexibility needed to work with various types of active equipment. Steel, 45 RU, 30in deep, Cage Nut Mounting Holes, Black, 1pc + hardware kit and paint piercing bonding kit.
기술 사양
  • 특징 참조R4PCN
  • 제품군Electronics
  • 제품분류Communication and Data Processing Equipment
  • 유형개체 (단일 개체)
  • 게시일2018-06-04
  • 에디션 넘버2
  • 높이(인치)84
  • 너비(inches)23.25
  • 깊이(inches)30
관련성
  • 주 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 커뮤니케이션
  • UNSPSC 이름Data Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC 코드4322
  • Uniclass 2015 코드Pr_80_77_28_21
  • Uniclass 2015 설명Data equipment cabinets
  • CSI 마스터 형식 2014 코드26 05 36
  • CSI 마스터 형식 2014 제목Cable Trays for Electrical Systems
  • OmniClass 번호23-35 33 23 13
  • OmniClass 제목Vertical Electrical Racks
  • CSI 단일 형식 II 코드D50
  • CSI 단일 형식 II 제목ELECTRICAL