제품 게시
Panduit Four-post Rack System - R4P23
Panduit

Panduit Four-post Rack System - R4P23

The premium Panduit Four-post Rack System combines the stability of a cabinet with the accessibility of an open rack to provide the user with maximum flexibility when designing a data-center network layout. Four steel vertical posts and adjustable front and rear mounting rails provide the required strength and flexibility needed to work with various types of active equipment. Steel, 45 RU, 23in deep, #12-24 Threaded Mounting Holes, Black, 1pc + hardware kit and paint piercing bonding kit

사양
  • Panduit R4P23

    Material - Steel
    Mounting Bolt Method - Threaded
    Overall Width (In.) - 23.25
    Overall Width (mm) - 591
    Overall Depth (In.) - 23
    Overall Depth (mm) - 762
    Overall Height (In.) - 84
    Overall Height (mm) - 2134
    Number of Rack Units - 45
    Mounting Hole Thread Size - #12-24
    Static Load Capacity (lb) - 2500
    Color - Black
    Includes - (16) 3/8-16 x 1" hex bolt, (16) 3/8" paint piercing grounding washer, (1) tube of anti-oxidizing paste, (25) 12-24 x .5" slotted pan head steel screw
    Product Type - Four Post Rack
    Mount Method - Threaded
    Number of Rack Spaces - 45
    UL Listed - Yes
    Part Features - NA
    Load Capacity Lbs. - 2500
    RoHS Compliancy Status - Compliant
    Min. Order Qty. - 1
    UPC - 07498308907
    Std. Pkg. Qty. - 1
    Std. Pkg. Volume (cf) - 8.2604
    Std. Ctn. Qty. - 0
    Std. Ctn. Volume (cf) - 0.0000

기술 사양
  • 특징 참조panduit-R4P23
  • 제품군Electronics
  • 제품분류Communication and Data Processing Equipment
  • 유형개체 (단일 개체)
  • 게시일2026-10-28
  • 에디션 넘버1
  • 높이(인치)84
  • 너비(inches)23.25
  • 깊이(inches)30
관련성
  • 주 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 커뮤니케이션
  • UNSPSC 이름Data Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC 코드4322
  • Uniclass 2015 코드Pr_80_77_28_21
  • Uniclass 2015 설명Data equipment cabinets
  • CSI 마스터 형식 2014 코드26 05 36
  • CSI 마스터 형식 2014 제목Cable Trays for Electrical Systems
  • OmniClass 번호23-35 33 23 13
  • OmniClass 제목Vertical Electrical Racks
  • CSI 단일 형식 II 코드D50
  • CSI 단일 형식 II 제목ELECTRICAL