제품 게시
Aluminum Sliding Doors
Aluminum Sliding Doors
Aluminum Sliding Doors

    Aluminum Sliding Doors

    별점 4.3/54.3(9 리뷰)

    The Panoramic Doors aluminum folding patio door brings the beauty and flexibility of the folding/bi-fold to the vinyl door market. Because the panels operate independently of each other, there is no concern with expansion and contraction problems common to the vinyl bi-fold door.

    Features

    • Ideal for hot & cold climates.
    • Interlocking tongue-n-groove for superior seal and security
    • High-quality extruded aluminum for strength & performance
    • Robust panels suitable for all environments
    • Proprietary eeCore™ thermal core for reduced thermal transfer
    • Sill options for best weather barrier and low-profile installation
    • Concealed multi-point locking system for ease of operation and security
    • Single lite panels up to 10′ tall without the need for a horizontal mullion
    • Panel width of 20″ to 40″
    • White, Bronze & Clear anodized, over 200 RAL colors, custom colors
    • Master swing door on every system
    • Unlimited width system
    • Made in the United States
    • Factory direct sales
    • Inswing or outswing
    • Add a screen system for year-round comfort and protection

    Get a Quote Today: Request a Quote

    사양
      • Single lite panels up to 10′ tall without the need for a horizontal mullion
      • Panel width of 20″ to 40″
      • White, Bronze & Clear anodized, over 200 RAL colors, custom colors
      • Master swing door on every system
      • Unlimited width system
      • Inswing or outswing
      • Add a screen system for year-round comfort and protection
      • High quality extruded aluminum
      • Tongue-n-groove interlocking panels
      • Hingeless individual panel operation
      • Bottom track supported
      • eeCore™ Thermal Technology
      • Thermally efficient
      • Hidden hinges
      • 3-Point locking system

      Keywords: folding door, folding doors, aluminum door, patio door, sliding door, swing door, swinging door

    기술 사양
    • 특징 참조aluminum-folding-doors
    • 제품군Folding Doors
    • 제품분류Aluminum
    • 유형개체 (단일 개체)
    • 게시일2021-06-07
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 접이식 문

    지역 가용성

    북미