제품 게시
CLASSICA WOOD ALUMINUM CLAD The classic wooden window with the central astragal.
CLASSICA WOOD ALUMINUM CLAD The classic wooden window with the central astragal.
CLASSICA WOOD ALUMINUM CLAD The classic wooden window with the central astragal.
CLASSICA WOOD ALUMINUM CLAD The classic wooden window with the central astragal.
CLASSICA WOOD ALUMINUM CLAD The classic wooden window with the central astragal.
CLASSICA WOOD ALUMINUM CLAD The classic wooden window with the central astragal.

    CLASSICA WOOD ALUMINUM CLAD The classic wooden window with the central astragal.

    Classic style and extraordinary versatility: the perfect choice for both traditionally styled environments and modern settings. With a traditional central mullion for those who don't want to compromise on elegance, even in the most eclectic contexts.

    Unique versatility

    Classica, designed to replicate the traditional window design, is offered in wood-aluminum: to meet the architectural needs of the building when a two-tone window is required. Warm like wood, strong like aluminum: when the window translates into customization and creative expression.

    Each lifestyle has a PB style

    Wood-aluminum is as warm as wood and as strong as aluminum. Suitable for the architectural needs of any building, thanks to the possibility of two-tone solutions, it boasts a wide variety of styles: from wood essences - oak, chestnut, meranti, pine, and joined pine - to the ability to customize every aspect of the window, including the glass stop.

    사양
    • CLASSICA Wood Aluminium Clad Window Certifications

      Air Permeability Resistance Class*: Class 4 Water Tightness Resistance Class*: E750 Wind Load Resistance Class*: Up to 2.1 m² Class C5. Above 2.1m² up to 2.5m² Class C4

      Acoustic Reduction Certification**: Up to 43dB for 68mm thickness sections and up to 44dB for 84mm thickness sections

      Thermal Performance Certifications** (Achievable Uw values):

      • 1.2 W/m²K in the version with 74mm thickness • 0.9 W/m²K in the version with 84mm thickness

      Solar Factor: G=0.35

      • As per certifications in our possession issued by the ROSENHEIM Institute

      ** As per certifications in our possession issued by the GIORDANO Institute

      Furthermore, all our windows are CE marked, according to the law, to ensure maximum peace of mind and safety.

    기술 사양
    • 특징 참조CLASSICA-LEGNO-ALLUMINIO
    • 제품군Wood Aluminium clad
    • 제품분류Classica
    • 유형개체 (단일 개체)
    • 게시일2023-11-30
    • 에디션 넘버1
    관련성
    • 주 재료나무
    • 부 재료알루미늄
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리창 - Tilt and Turn Windows
    • IFC 분류창
    • OmniClass 번호23-17 13 00
    • OmniClass 제목Windows