제품 게시
TVP724 Pivoting TV Wall Mount for 10"- 24" Displays
Peerless-AV

TVP724 Pivoting TV Wall Mount for 10"- 24" Displays

The TVP724 pivoting TV wall mount provides full tilt and panning capabilities. Tilt your display up to 15° forward or 15° backward as well as to the right or left to optimize the screen’s viewing angle, without the use of tools. When space-savings is an issue, retract your TV fully against the wall for a flush look thanks to a compact design. Installation is quick and easy, with these pre-assembled mounts.

사양
  • Variant ID: 29193764241523

    Variant SKU: TVP724

    Type: Display Mounts and TV Mounts

기술 사양
  • 특징 참조tvp724
  • 제품군Mounting Solutions
  • 제품분류Display & TV Wall Mounts
  • 유형문서(정보)
  • 게시일2024-10-22
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 시청각 장비 지지대

지역 가용성

유럽 북미