제품 게시
Omega SPLUS Bracket
Omega SPLUS Bracket
Omega SPLUS Bracket
Omega SPLUS Bracket
Omega SPLUS Bracket
Omega SPLUS Bracket
Omega SPLUS Bracket
Omega SPLUS Bracket
Omega SPLUS Bracket
    Pemsa

    Omega SPLUS Bracket

    Support with omega profile and universal connection system for Rejiband® and Pemsaband® trays mounted on the wall, channel or from the ceiling. Click fixing system. Made of steel, pre-galvanised, hot dip galvanised and BLACK C8 High resistance, finishes and also in Stainless steel 304 and 316L Available for widths of 100, 150, 200, 300 and 400 mm.

    사양
    • - Click system allows fast connection of the wire mesh tray without the need of fixings. Greater economy and quick assembly.

      - Universal mounting system compatible with Rejiband® wire mesh trays, Pemsaband® sheet and PVC trays. A single support for all trays. Reduction in the number of references.

      - Reinforced omega profile. Increase support features. Includes plugs and protectors to facilitate installation and safeguard the installer.

      - N Mark of Aenor, in accordance with IEC 61537 and CE conformity to Directive 2014/35 / EU. Fire resistance E90 according to DIN 4102-12.

      - Available in several finishes: pre galvanised, hot dip galvanised, organic mineral BLACK C8 and stainless steel AISI 304 and AISI 316L.

    기술 사양
    • 특징 참조Omega_SPLUS_Bracket
    • 제품군Pemsa Support System
    • 제품분류Supports and Brackets
    • 유형조립식 (다중 개체)
    • 게시일2020-08-26
    • 에디션 넘버1
    관련성
    • 주 재료아연 도금 강판
    • 부 재료스테인레스강
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리전기 - 분배
    • IFC 분류메커니컬 패스너
    • ETIM 코드EC001003
    • ETIM 이름Wall- and ceiling bracket for cable support system
    • CSI 마스터 형식 2014 코드27 05 29
    • CSI 마스터 형식 2014 제목Hangers and Supports for Communications Systems
    • OmniClass 번호23-35 33 19
    • OmniClass 제목Electrical Cable Trays
    • CSI 단일 형식 II 코드D5090
    • CSI 단일 형식 II 제목Other Electrical Systems