제품 게시
R-36 Exposed Fastener Panels

R-36 Exposed Fastener Panels

Features

  • 30-year non-prorated finish warranty
  • Matching screws and rivets
  • Closure strips available
  • Precut short lengths (5'-0" minimum)
  • Panel lengths up to 30' on steel and 22' on aluminum

Petersen offers a complete line of exposed fastener panels, allowing for creative design flexibility in a cost-effective yet architecturally attractive metal panel. The versatile 7.2 panel, R-36 and 7/8” Corrugated panels can be specified for a wide range of building envelope applications including roofs, walls and linear panels. The M-36, M-42 and 1/2” Corrugated panels are suitable for wall and equipment screen projects.

Trim

All flashing and trim shall be fabricated by manufacturer or qualified fabricator. Flashing shall be PAC-CLAD aluminum (.032 – .063 gauge as specified) or PAC-CLAD steel (24 gauge or 22 gauge as specified). A 30-year non-prorated finish warranty can be supplied covering finish performance.

Vinyl masking is recommended on all fabrication applications where extra handling is expected. NOTE: The strippable film must be removed immediately after installation.

 

기술 사양
  • 특징 참조panel-pac-clad-r-36
  • 제품군Wall Panels
  • 제품분류Wall Panels exposed fastener
  • 유형개체 (단일 개체)
  • 게시일2020-02-27
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리벽 - 외피
  • IFC 분류벽
  • UNSPSC 이름Roofing materials
  • UNSPSC 코드301515
  • Uniclass 2015 코드Ss_25_20
  • Uniclass 2015 설명Wall cladding systems
  • CSI 마스터 형식 2014 코드07 64 00
  • CSI 마스터 형식 2014 제목Sheet Metal Wall Cladding
  • OmniClass 번호23-13 37 13
  • OmniClass 제목Exterior Wall Cladding

지역 가용성

북미
미국