제품 게시
BDL3050S/00 Professional Display
BDL3050S/00 Professional Display
BDL3050S/00 Professional Display
BDL3050S/00 Professional Display
BDL3050S/00 Professional Display
BDL3050S/00 Professional Display
BDL3050S/00 Professional Display
BDL3050S/00 Professional Display
BDL3050S/00 Professional Display
BDL3050S/00 Professional Display
    Philips

    BDL3050S/00 Professional Display

    Philips S-Line

    From menu boards to point of sale and beyond. Stretch your display opportunities into slimmer spaces with Philips S-Line.

    Widen the view. Widen your opportunities with the Philips S-Line. With its unique 32:9 design and 1920 x 540 resolution, high-brightness output and versatile linking, the new stretched digital signage display shows more in less space.

    사양
    • S-LINE

      Stretched digital signage displayPowered by Android

      Android-powered Philips professional displays are fast, versatile and easy to navigate. All displays are optimised for native Android apps and you can install web apps directly to the display too. Automatic updates ensure apps stay up to date.

      CMND & Control

      Run your display network over a local (LAN or RF) connection. CMND & Control allows you to perform vital functions like updating software and settings, as well as monitoring display status. Whether you’re in charge of one display or more, CMND & Control makes managing your fleet easy.

      Designed for 24/7 operation

      Because business never sleeps, our signage displays are designed for 24/7 use for highest accuracy and critical environments. Taking advantage of superior components to ensure a higher level of quality, you can count on this range of models for complete around-the-clock reliability.

      High brightness (700 cd/m2)

      Make a big impact in bright or semi-outdoor locations. This ultra-high-brightness 700 cd/ m2 display is perfect for attracting attention in large, busy areas that are subject to high ambient light.

      HDMI Daisy chain

      Link multiple displays with HDMI Daisy chain. Simply connect the HDMI Out port to a HDMI In of another display to create the most stunning experience around.

      Tiling

      Connect two or more Philips professional displays to create a tiled set up with only one external device. A single player takes care of your custom content, no matter the number of displays.

      Integrated Media Player

      Easily schedule content to play from USB or internal memory. Your Philips professional display will wake from standby to play the content you want, and then return to standby once playback has finished.

    기술 사양
    • 특징 참조bdl3050s-00-professional-display
    • 제품군Digital Signage Displays
    • 제품분류Professional Display, Commercial, LCD, Android
    • 유형개체 (단일 개체)
    • 게시일2023-03-13
    • 에디션 넘버1
    분류
    • BIMobject 카테고리전자 공학 - 커뮤니케이션
    • Uniclass 2015 코드Pr_40_30_25_23
    • Uniclass 2015 설명Display screens
    • OmniClass 번호23-19 11 25
    • OmniClass 제목Display Screens