제품 게시
BDL3652T/00 Professional Display
BDL3652T/00 Professional Display
BDL3652T/00 Professional Display
BDL3652T/00 Professional Display
BDL3652T/00 Professional Display
BDL3652T/00 Professional Display
BDL3652T/00 Professional Display
BDL3652T/00 Professional Display
BDL3652T/00 Professional Display
BDL3652T/00 Professional Display
    Philips

    BDL3652T/00 Professional Display

    Philips T-Line

    Create a workplace that is engaged and interactive. The Philips T-Line awakens curiosity and inspires imagination to help you collaborate and inspire. Featuring multi-touch technology and whiteboard mode, this innovative touch-screen enhances environments from corporate meeting rooms, to retail spaces, classrooms and more.

    Inspire collaboration. Deliver information. This responsive Philips Multi-Touch Professional UHD Display is ideal for multi-finger, multi-user applications—from wayfinding to presentations. Up to 20 touch points can be active at once.

    사양
    • T-LINE

      Powered by Android
      WIth Android OS integrated into the display, you can work with the most developed OS on the planet and save your own app directly into the display. Or, choose from the large library of Android apps and play content from there. With the built-in scheduler, you can daypart your apps and content based on your customer and time of day and with the auto orientation feature, showing content in portrait or landscape is as simple as turning the display.

      CMND & Control

      Run your display network over a local (LAN) connection. CMND & Control allows you to perform vital functions like controlling inputs and monitoring display status. Whether you're in charge of one screen or 100.

      Multi-touch technology

      Create a memorable interactive experience with up to 20 touchpoints at the same time. Perfect for collaborative and competitive applications, this display connects your audience with any content - making it ideal for education, public venues, corporate, hospitality, and retail settings. The touch panel is HID compliant, providing true plug-and-play operation.

      OPS slot

      Integrate a full-power PC or Android-powered CRD50 module directly into your Philips Professional Display. The OPS slot contains all the connections you need to run your slot-in solution, including a power supply.

      Whiteboard mode built-in

      Inspire agile collaboration with whiteboard mode. Simply activate this feature to turn your display into a blank canvas that can be drawn on by multiple users by hand or with dedicated display markers. Everything on screen can then be captured for easy printing or file sharing.

      Wireless screen sharing

      Display four feeds on the one screen. Wireless screen sharing allows you to connect multiple devices at the same time for quick content switching when you need it. Use your existing Wi-Fi network to instantly and securely connect devices, or use our optional HDMI interact dongles to cast directly to the screen without needing to connect to your secured/protected network.

    기술 사양
    • 특징 참조bdl3652t-00-professional-display
    • 제품군Digital Signage Displays
    • 제품분류Professional Display, Commercial, LCD, Android
    • 유형개체 (단일 개체)
    • 게시일2023-03-13
    • 에디션 넘버1
    분류
    • BIMobject 카테고리전자 공학 - 커뮤니케이션
    • Uniclass 2015 코드Pr_40_30_25_23
    • Uniclass 2015 설명Display screens
    • OmniClass 번호23-19 11 25
    • OmniClass 제목Display Screens

    지역 가용성

    북미