제품 게시
Cervino Panel - Reconstructed stone facings
Cervino Panel - Reconstructed stone facings
Cervino Panel - Reconstructed stone facings
Cervino Panel - Reconstructed stone facings
Cervino Panel - Reconstructed stone facings
Cervino Panel - Reconstructed stone facings
Cervino Panel - Reconstructed stone facings
Cervino Panel - Reconstructed stone facings
    Pietre d'Arredo

    Cervino Panel - Reconstructed stone facings

    Originated from the same inspirations as Cervino, this stone is already supplied in the form of a panel which makes its laying extremely easy. Such facilitation does not affect its aesthetic rendering which recalls the style of mountain huts and the essential architecture of alpine villages, where wild nature is reflected on the angular and irregular surfaces of man-made walls.

    사양
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type CERVINO PANEL, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls.

      For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand.

      Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand.

      For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.

    기술 사양
    • 특징 참조pietredarredo-stones-cervino-panel
    • 제품군Pietre d'Arredo
    • 제품분류Tradition
    • 유형개체 (단일 개체)
    • 게시일2024-08-29
    • 에디션 넘버1
    관련성
    • 주 재료콘크리트
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리벽 - 외피
    • IFC 분류표면
    • UNSPSC 이름Wall finishing materials
    • UNSPSC 코드301615
    • Uniclass 2015 코드Ss_25_20_85
    • Uniclass 2015 설명Stone cladding systems
    • CSI 마스터 형식 2014 코드06 61 13
    • CSI 마스터 형식 2014 제목Simulated Stone Fabrications
    • OmniClass 번호23-13 35 25 13
    • OmniClass 제목Simulated Stones
    • CSI 단일 형식 II 코드C3010
    • CSI 단일 형식 II 제목Wall Finishes