제품 게시
Santiago - Reconstructed stone facings
Santiago - Reconstructed stone facings
Santiago - Reconstructed stone facings
Santiago - Reconstructed stone facings
Santiago - Reconstructed stone facings
Santiago - Reconstructed stone facings
Santiago - Reconstructed stone facings
Santiago - Reconstructed stone facings
Santiago - Reconstructed stone facings
Santiago - Reconstructed stone facings
    Pietre d'Arredo

    Santiago - Reconstructed stone facings

    Sedimentary rock created by nature further to the build-up and compression of fossils and rock fragments. The Santiago stone is reproduced in a variety of forms and thickness, distinctive for the particularity of edges, conferring to interiors and exteriors an extra decorative appearance. 
    The Pietre d'Arredo finishing elements are made using special binding materials, natural lightweight aggregate, alongside colouring pigments that are highly resistant to UV rays and additives, which render the product incredibly resistant to atmospheric agents.

    WHY CHOOSE PIETRE D’ARREDO?
    The innovative manufacturing technique allows for minimum waste and the accurate definition of surfaces makes it a perfect substitute for natural stone, limiting extraction from the quarry, thus respecting and protecting the environment. It protects the building enclosure from weather conditions and fortifies thermal insulation systems, thus improving living comfort. It facilitates application because of its light weight. 

    USES
    Identical, aesthetically speaking, to their natural counterparts, the Pietre d'Arredo finishing elements can be used for new projects as well as in the re-qualification of older buildings being restructured. As a result of their versatility, they can be used to clad both internal and external walls, retaining walls, columns, fireplaces, wainscoting, etc.

    사양
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type SANTIAGO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls. For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand. Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand. For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.
    기술 사양
    • 특징 참조pietredarredo-stones-santiago
    • 제품군Pietre d'Arredo
    • 제품분류Tradition
    • 유형개체 (단일 개체)
    • 게시일2017-09-25
    • 에디션 넘버1
    관련성
    • 주 재료콘크리트
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리벽 - 외피
    • IFC 분류표면
    • UNSPSC 이름Wall finishing materials
    • UNSPSC 코드301615
    • Uniclass 2015 코드Ss_25_20_85
    • Uniclass 2015 설명Stone cladding systems
    • CSI 마스터 형식 2014 코드06 61 13
    • CSI 마스터 형식 2014 제목Simulated Stone Fabrications
    • OmniClass 번호23-13 35 25 13
    • OmniClass 제목Simulated Stones
    • CSI 단일 형식 II 코드C3010
    • CSI 단일 형식 II 제목Wall Finishes