제품 게시
1.2.1 PARTITION WALLS BETWEEN HOUSES - Twin frame split cavity
1.2.1 PARTITION WALLS BETWEEN HOUSES - Twin frame split cavity
1.2.1 PARTITION WALLS BETWEEN HOUSES - Twin frame split cavity
1.2.1 PARTITION WALLS BETWEEN HOUSES - Twin frame split cavity
1.2.1 PARTITION WALLS BETWEEN HOUSES - Twin frame split cavity
    Pladur

    1.2.1 PARTITION WALLS BETWEEN HOUSES - Twin frame split cavity

    별점 4.5/54.5(8 리뷰)

    Partition wall consisting of two Pladur® (N, I, H1, F or OMNIA) boards screwed on each side to a free galvanised steel twin frame, separated from each other by a variable distance (minimum gap of 10 mm + thickness of middle board). Both frames are built from Pladur® studs (vertical elements) and Pladur® U-tracks (horizontal elements). Commensurate amounts of Pladur® materials: screws, compounds, joint tape, resilient/acoustic perimeter joints, etc., as well as anchors for channels on the floor and ceiling, etc. Completely finished with Quality Level 1 (Q1) for tile finishes, laminates, furring, etc. Also with Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design). Core of each Pladur® structure filled completely with mineral wool. Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.

    사양
    • Partition walls between areas of different uses (habitable premises, protected or otherwise) and between these areas and other common areas in buildings. High performance acoustic solutions as their frames are not connected to each other. Maximum system height defined by the inertia of each separate frame.
    기술 사양
    • 특징 참조pladur_1_tqs_1_21
    • 제품군1. Tabiques de separación PLADUR®
    • 제품분류1.2. Estructura doble cámara independiente
    • 유형개체 (단일 개체)
    • 게시일2017-06-22
    • 에디션 넘버1
    관련성
    • 주 재료석고
    • 부 재료회반죽
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리벽 - 파티션
    • IFC 분류벽
    • UNSPSC 이름Gypsum board
    • UNSPSC 코드30161509
    • Uniclass 2015 코드Ss_25_10_30_35
    • Uniclass 2015 설명Gypsum board partition systems
    • CSI 마스터 형식 2014 코드09 21 16.33
    • CSI 마스터 형식 2014 제목Gypsum Board Area Separation Wall Assemblies
    • OmniClass 번호23-15 11 11 11
    • OmniClass 제목Gypsum Board Fixed Partitions
    • CSI 단일 형식 II 코드C1010
    • CSI 단일 형식 II 제목Partitions