제품 게시
4.5.3 CEILINGS - FON+ and DECOR tee grid
Pladur

4.5.3 CEILINGS - FON+ and DECOR tee grid

별점 4.2/54.2(17 리뷰)
Tee grid ceiling consisting of a galvanised steel plate profile frame coated with a prelacquered laminate on the visible side. This frame forms a 600x600-mm square consisting of Pladur® galvanised steel main runners, cross tees and L profiles attached mechanically around the whole perimeter. The frame is suspended from the base structure by anchors, threaded rods and Pladur® TR hanger clips, which support the Pladur® FON+ or DECOR boards. Commensurate amounts of anchors, hangers, hangers, etc. Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.
사양
  • Tee grid ceilings that require special acoustic conditioning for classrooms, boardrooms, libraries, etc.
기술 사양
  • 특징 참조pladur_4_tec_4_53
  • 제품군4. Techos PLADUR®
  • 제품분류4.5. Acondicionamiento acústico y decorativo
  • 유형개체 (단일 개체)
  • 게시일2017-06-22
  • 에디션 넘버1
관련성
  • 주 재료석고
  • 부 재료회반죽
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리건축 - 천장
  • IFC 분류천장
  • UNSPSC 이름Gypsum board
  • UNSPSC 코드30161509
  • Uniclass 2015 코드Ss_30_25
  • Uniclass 2015 설명Ceiling and soffit systems
  • CSI 마스터 형식 2014 코드09 50 00
  • CSI 마스터 형식 2014 제목Ceilings
  • OmniClass 번호23-15 13 21
  • OmniClass 제목Ceiling Panels
  • CSI 단일 형식 II 코드C3030
  • CSI 단일 형식 II 제목Ceiling Finishes