제품 게시
Common Cherry Laurel English Laurel
Plants

Common Cherry Laurel English Laurel

별점 3.3/53.3(14 리뷰)
Please be aware that these 3D models consist of imported geometry and contain a high number of polygons. They were not originally created within Revit, but rather designed specifically for detailed closeup views and visualization in software like 3dsMax. While they should function in Revit, it is advisable to use them sparingly and only if your computer and project resources can handle them, as they may consume a significant amount of memory and potentially cause issues.
기술 사양
  • 특징 참조Common_Cherry_Laurel_English_Laurel
  • 제품군Trees
  • 제품분류General
  • 유형개체 (단일 개체)
  • 게시일2020-01-09
  • 에디션 넘버1
관련성
  • 주 재료나무
분류
  • BIMobject 카테고리조경 - 나무
  • IFC 분류건물 요소 프록시
  • Uniclass 2015 코드Zz_80_85
  • Uniclass 2015 설명Trees and planting
  • CSI 마스터 형식 2014 코드32 00 00
  • CSI 마스터 형식 2014 제목Exterior Improvements
  • OmniClass 번호23-11 27 00
  • OmniClass 제목Landscaping
  • CSI 단일 형식 II 코드G
  • CSI 단일 형식 II 제목SITEWORK
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
비슷한 제품

별점 4.1/5 4.1 (7)
별점 4.2/5 4.2 (18)
별점 4.4/5 4.4 (86)
별점 4.5/5 4.5 (43)
별점 4.7/5 4.7 (9)