제품 게시
Mira Series - French Door - Triple Outswing XXO
Ply Gem

Mira Series - French Door - Triple Outswing XXO

MIRA Series Patio Doors

NEW CONSTRUCTION — ALUMINUM-CLAD WOOD

MIRA patio doors feature a beautiful wood interior clad to protect it from the elements. Whether you choose a hinged or sliding patio door, you’ll love the vast selection of colors, hardware finishes and authentic French door look.

MIRA French Hinged Patio Door

True French Door Look. Broad stile and rail design provides the appearance of an authentic French door.

Versatile Panel Selections. Available in full, 3/4-, or 1/2-lite panels to meet your unique privacy and daylighting needs.

Smooth Operation. Ball bearing hinges allow the door to perform with minimal effort.

Added Security. A multi-point locking system and locking flush bolts at the head and sill help guard against forced entry.

Long-term Durability. Aluminum sill deck helps resist sagging and denting.

Designer-inspired Hardware. Handle set is available in traditional or classic styles and several metal finishes.

Maximize Your Space. Choose in-swinging panels for uninterrupted outdoor space or out-swinging panels to make the most of your indoor space.

기술 사양
  • 특징 참조mira-french-triple-outswing
  • 제품군Doors
  • 제품분류Mira Series Patio Doors
  • 유형개체 (단일 개체)
  • 게시일2019-11-04
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 부 재료나무
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리문 - 여닫이 문
  • IFC 분류문
  • UNSPSC 이름Glass doors
  • UNSPSC 코드30171501
  • Uniclass 2015 코드EF_25_30
  • Uniclass 2015 설명Doors and windows
  • CSI 마스터 형식 2014 코드08 13 16
  • CSI 마스터 형식 2014 제목Aluminum Doors
  • OmniClass 번호23-17 11 21 11
  • OmniClass 제목Glazed Hinged Doors
  • CSI 단일 형식 II 코드B2030
  • CSI 단일 형식 II 제목Exterior Doors