제품 게시
BX-E 800 A sandwich busbar trunking system
BX-E 800 A sandwich busbar trunking system
BX-E 800 A sandwich busbar trunking system
BX-E 800 A sandwich busbar trunking system
BX-E 800 A sandwich busbar trunking system
BX-E 800 A sandwich busbar trunking system
BX-E 800 A sandwich busbar trunking system
BX-E 800 A sandwich busbar trunking system
BX-E 800 A sandwich busbar trunking system
BX-E 800 A sandwich busbar trunking system

    BX-E 800 A sandwich busbar trunking system

    Pogliano Busbar’s trunking systems (also called busduct or busway) are designed for transporting and distributing electrical power since the distant date of 1942. BX-E sandwich system meets customers’ needs through a wide range of special shapes and sizes to allow maximum design flexibility, layout adaptability and ease of installation. The subdivision of the runs into modular elements facilitates maintenance and future modifications, and it ensures safety by easing the installation of protective devices. The sandwich design reduces overall dimensions and improves performances and robustness, allowing its use in industrial applications (steel, glass, plastic, maritime and shipyards, textile, food, chemicals, medical, health and pharmaceutics), skyscrapers and residential buildings, commercial buildings and malls, airports, hospitals, data centers, energy applications, desalination and water treatment, oil&gas, hotels, logistics, government and military buildings and everywhere a medium-high electrical consumption is forecasted. Available in the normal or fire rated versions, with aluminium (Al) or copper (Cu) bars, with 3, 4 or 5 poles, with steel or aluminium housing, with IP55, IP65 or IP68 (resin casted) IP protection degrees, in different colours and with many other options on request.
    기술 사양
    • 특징 참조BXE_Aluminium
    • 제품군BXE_Busbar_trunking_systems
    • 제품분류BXE_Al
    • 유형조립식 (다중 개체)
    • 게시일2025-03-06
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료Sheet metal
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리전기 - 분배

    지역 가용성

    유럽 북미 아시아 아프리카 남아메리카 오세아니아