제품 게시
Eletric opening - Short rectangular skylight

Eletric opening - Short rectangular skylight

Constructed with natural extruded aluminium frame and counterframe, with tubular shape profiles with infiltration drip rail, reinforced with ribbed
tracks for optional insertion of optional pieces for unit opening with special shaped segment angles to absorb any thermal expansion. 

사양
  • Brackets for receiving motor drive constructed with natural extruded aluminium, supplied with an electric 230 V actuator with 300 mm stroke complete with limit switch microswitch and IP55 protection and power cord. Includes seals, bolts and all components necessary for installation.

기술 사양
  • 특징 참조Apertura-elettrica-short-rettangolare
  • 제품군Opening
  • 제품분류Electric
  • 유형개체 (단일 개체)
  • 게시일2019-06-07
  • 에디션 넘버1
관련성
  • 주 재료폴리카보네이트
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리창 - Skylights
  • IFC 분류창
  • UNSPSC 이름Skylights
  • UNSPSC 코드301718
  • Uniclass 2015 코드Ss_30_30_72_73
  • Uniclass 2015 설명Roof window systems
  • CSI 마스터 형식 2014 코드08 60 00
  • CSI 마스터 형식 2014 제목Roof Windows and Skylights
  • OmniClass 번호23-17 17 00
  • OmniClass 제목Skylights
  • CSI 단일 형식 II 코드B2020
  • CSI 단일 형식 II 제목Exterior Windows