제품 게시
Sheet metal base

Sheet metal base

Bases perform the important function of creating a support for skylights and opening systems and solving problems of in ltration in docking between the roof and the covering. The type of base, which can be sheet metal or berglass, is identi ed in relation to the structural type of a roof. Sheet metal bases are usually used for at roofs subject to waterproo ng with bituminous or PVC sleeves. Fiberglass bases are mainly used on Greek fret or corrugated coverings where the difference in slope and the conformation itself require adequate sealing, faithfully copying the Greek fret or covering corrugation waves. Attention to the perfect construction and assembly of these products is essential for the achievement of excellent results. Steel sheet bases are con- structed, conforming material to a “C” shape so as to create a support foot and a plane to receive skylights and pro le frames. PRFV ( berglass) bases are built on suitable models, designed according to the type of roo ng. They require an accurate process which combines design, implementation of the model and moulding. Poliform Lucernari possesses a wide range of models that are adaptable to most coverings on the market. Tailor made models can be built upon customer requests.
사양
  • Galvanised and/or pre-varnished white-greyish colour, various thicknesses, moulded in the perimeter edge formation. All this is supplied in a special angle assembly kit to facilitate assembly, installation, and fastening. It can also be supplied insulated with polyurethane, polystyrene, polystyrene with tarred sheath coating and/or with rock wool covered with tar sheath. Includes seals, bolts and all components necessary for installation.
기술 사양
  • 특징 참조Base-in-lamiera
  • 제품군Base
  • 제품분류Metal
  • 유형개체 (단일 개체)
  • 게시일2019-06-07
  • 에디션 넘버1
관련성
  • 주 재료금속
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리창 - Skylights
  • IFC 분류창
  • UNSPSC 이름Skylights
  • UNSPSC 코드301718
  • Uniclass 2015 코드Ss_30_30_72_73
  • Uniclass 2015 설명Roof window systems
  • CSI 마스터 형식 2014 코드08 60 00
  • CSI 마스터 형식 2014 제목Roof Windows and Skylights
  • OmniClass 번호23-17 17 00
  • OmniClass 제목Skylights
  • CSI 단일 형식 II 코드B2020
  • CSI 단일 형식 II 제목Exterior Windows