제품 게시
ENFC Smokelux roof - Short rectangular skylight

ENFC Smokelux roof - Short rectangular skylight

Divided into two types:

Roof (horizontal enfc, on sloping roofs, curved roofs or Sheds)

Wall (enfc applied to vertical building walls)

The difference in type lies in the SUA value (Aa). In fact, roof ENFCs, being very exposed, require a SUA value tested with the wind blowing against

the flue outlet to ensure efficiency even in cases of evacuation in extreme situations. For this reason, roof vents applied to sheds require protections

that act as wind screens, as they are very exposed because they are arranged vertically, while horizontal vents, even with blowing wind, create a

chimney effect exhaust and easily expel fumes.

Wall vents, as they are highly influenced by the wind, undergo enforcement by regulations and must ensure an opening both upwind and downwind.

For this reason, mirrored application is required with the wind sensor so as to always open the correct number of devices with favourable wind.


사양
  • The entire range of Poliform Lucernari smoke and heat vents is tested and guaranteed for the creation of systems under UNI9494-1/2012.

기술 사양
  • 특징 참조ENFC-Smokelux-tetto-short-rettangolare
  • 제품군ENFC
  • 제품분류Roof
  • 유형개체 (단일 개체)
  • 게시일2019-06-07
  • 에디션 넘버1
관련성
  • 주 재료폴리카보네이트
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리창 - Skylights
  • IFC 분류창
  • UNSPSC 이름Skylights
  • UNSPSC 코드301718
  • Uniclass 2015 코드Ss_30_30_72_73
  • Uniclass 2015 설명Roof window systems
  • CSI 마스터 형식 2014 코드08 60 00
  • CSI 마스터 형식 2014 제목Roof Windows and Skylights
  • OmniClass 번호23-17 17 00
  • OmniClass 제목Skylights
  • CSI 단일 형식 II 코드B2020
  • CSI 단일 형식 II 제목Exterior Windows