제품 게시
Ergonomic Sink With Elbow Rests B40CMS01
Ponte Giulio

Ergonomic Sink With Elbow Rests B40CMS01

Ergonomic sink with curved front and elbow rests. Basin is triangle shaped. Porcelain.

사양
  • • Sink is about 26 ½ ” wide, 23” deep, 8 ¾” high
    • Basin is triangle shaped and sink has curved front for seated access.
    • Extra space for storage on side & back of sink
    • 330-pound load capacity
    • Support bracket which attaches to sink not included, sold separately, B41DCS01
    • Wall-mounting hardware not included, use screws, bolts, anchors appropriate for wall material
    • Mounting hardware for wood stud installation available separately, Y90SES42

기술 사양
  • 특징 참조ergonomic-sink-with-elbow-rests-b40cms01
  • 제품군Safe bathroom
  • 제품분류Sanitary
  • 유형개체 (단일 개체)
  • 게시일2022-06-14
  • 에디션 넘버1
관련성
  • 주 재료자기
분류
  • BIMobject 카테고리위생 - 세면기
  • IFC 분류위생 터미널
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815
  • Uniclass 2015 코드Pr_40_20_96
  • Uniclass 2015 설명Wash basins, sinks and troughs
  • OmniClass 번호23-31 13 00
  • OmniClass 제목Sinks

지역 가용성

유럽 북미 아시아 아프리카 남아메리카 오세아니아