제품 게시
Fold down shower seat - G27JDS43
Ponte Giulio

Fold down shower seat - G27JDS43

Fold down shower seat. This seat is slightly wider than average seats and has a flatter design as to fold up against the wall and protrude only 70mm - G27JDS43

사양
  • Fold down shower seat, ABS seat and AISI 304 frame. This seat is slightly wider than average seats and has a flatter design as to fold up against the wall and protrude only 70mm. A small water outlet hole is in the centre of the seat which prevents water filling the seat area. The concealed fixing of the seat is an advantage over other makes as no screws are visible - G27JDS43

기술 사양
  • 특징 참조G27JDS43
  • 제품군Safe bathroom
  • 제품분류Seats and stools
  • 유형개체 (단일 개체)
  • 게시일2018-11-16
  • 에디션 넘버1
  • 높이(mm)425
  • 너비(mm)415
  • 깊이(mm)105
관련성
  • 주 재료스테인레스강
  • 부 재료ABS
  • 설계국가이탈리아
  • 제조국가이탈리아
  • 순 중량(Kg)3.25
분류
  • BIMobject 카테고리위생 - 욕실 소품
  • IFC 분류가구 요소
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815
  • Uniclass 2015 코드Pr_40_20_76
  • Uniclass 2015 설명Sanitary accessories

지역 가용성

북미 남아메리카