제품 게시
Prestigio Plus Straight Grab Bars G18UAS50
Ponte Giulio

Prestigio Plus Straight Grab Bars G18UAS50

Straight grab bar, painted or chromed stainless steel, polished stainless ends and cylindrical peg mounting flange. Available in standard Prestigio Plus colors or HUG designer colors.

사양
  • • Measured center flange to center flange, this grab bar extends about another 4” when measuring end-to-end
    • 450-pound load capacity on 12”, 16”, 18”, 24”, 30”, 32”
    • 265-pound load capacity on 36”, 42”, 48”, 65”
    • Flangeless design has a cylindrical peg mount that uses a set key to lock in place
    • Beautiful finish options available
    • Sleek, designer style – Prestigio Plus style grab bars
    • ADA rated
    • Ends and mounting pegs are chrome

기술 사양
  • 특징 참조prestigio-plus-straight-grab-bars-g18uas50
  • 제품군Safe bathroom
  • 제품분류Grab bars
  • 유형개체 (단일 개체)
  • 게시일2022-06-14
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
분류
  • BIMobject 카테고리위생 - 욕실 소품
  • IFC 분류가구 요소
  • OmniClass 번호23-31 25 00
  • OmniClass 제목Toilet and Bath Specialties

지역 가용성

유럽 북미 아시아 아프리카 남아메리카 오세아니아