제품 게시
Extruded Aluminum Sight Screen - 2-1/2" Deep - Vertical Cladding - VT-250
Pottorff

Extruded Aluminum Sight Screen - 2-1/2" Deep - Vertical Cladding - VT-250

Extruded Aluminum Sight Screen
2-1/2" Deep - Vertical Cladding

The VT-250 equipment screen incorporates a vertical "T" blade to match common building cladding systems and keeps screen equipment out of sight. The VT-250 is available in a wide array of finishes including custom color matching.

사양
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Frames: 2" x 1-1/2" x 0.081" thick (51 x 38 x 2) angle.

    Blades: 0.081" (2) thick vertical cladding T-style.

    Mullion: Visible.

    Minimum Size: 12" x 12" (305 x 305)

    Maximum Size:
    Single Section:
    72" x 144" (1829 x 3658) or 144" x 72" (3658 x 1829)
    Multiple Section: Unlimited

    Ratings

    Free Area: 3.9 ft2 (0.36 m2)

기술 사양
  • 특징 참조Extruded-Aluminum-Sight-Screen-2-1-2-Deep-Vertical-Cladding-VT-250
  • 제품군Architectural Products
  • 제품분류Equipment Screens
  • 유형개체 (단일 개체)
  • 게시일2024-07-16
  • 에디션 넘버1
분류
  • BIMobject 카테고리HVAC - 기계식 환기 장치
  • Uniclass 2015 코드Ss_25_50_45_45
  • Uniclass 2015 설명Louvre screen systems