제품 게시
Fire Damper - 1-1/2 Hour - Out of Partition - Airfoil-Blade - FD-150-OP
Pottorff

Fire Damper - 1-1/2 Hour - Out of Partition - Airfoil-Blade - FD-150-OP

1-1/2 Hour - Fire Damper
Out of Partition

The FD-150-OP fire damper employs airfoil blades for point-of-origin control of fire in static and dynamic HVAC systems. These specialty dampers are approved for installation with the closed plane of the blades up to 14-1/2" (368) outside the fire-rated partition and allow for direct service access from the face of the damper through the HVAC grille. The FD-150-OP is qualified to 4,000 ft/min (20.3 m/s) and 6 in.wg. (1.5 kPa) and may be installed in vertical walls or partitions, or horizontally in floors or assemblies with fire resistance ratings up to 2 hours.

사양
  • Standard Construction

    Frame: 5" x 1" (127 x 25) galvanized steel hat channel with interlocking corner gusset. Equivalent to 13 gauge (2.4) channel frame. Low profile head and sill used on sizes less than 13" (330) high.

    Blades: 6" x 14 ga. (152 x 2.0) galvanized steel - airfoil.

    Sleeve: 14" x 20 ga. (406 x 1.0) galvanized steel with 1" (25) flange and factory installed thermal insulation on four sides.

    Axles: 1/2" (13) diameter plated steel hex.

    Linkage: Concealed in frame.

    Bearings: Stainless steel oilite, sleeve-type.

    Seals: Silicone blade edge seals integrally rolled and mechanically fastened to blades. Flexible metal jamb seals.

    Fire Closure Device: Fusible link.

    Fire Closure Temperature: 165oF (75oC).

    Minimum Size: 8" x 6" (203 x 152)

    Maximum Size:
    32" x 36" (613 x 914) Max Single
    36" x 36" (914 x 914) Max Multiple


    Ratings

    UL 555 Fire Resistance Rating: 1-1/2 hour (vertical and horizontal)

    Maximum Dynamic Closure Rating: 4,000 fpm (20.3 m/s)

    Maximum UL555S Rated Pressure:
    6 in. wg. (1.5 kPa)
    4in. wg. (1.0 kPa) below 8" in height

기술 사양
  • 특징 참조Fire-Damper-1-1-2-Hour-Out-of-Partition-Airfoil-Blade-FD-150-OP
  • 제품군HVAC
  • 제품분류Fire-Smoke Dampers
  • 유형개체 (단일 개체)
  • 게시일2024-07-16
  • 에디션 넘버1
분류
  • BIMobject 카테고리HVAC - 덕트 설비
  • Uniclass 2015 코드Pr_65_65_24_29
  • Uniclass 2015 설명Fire and smoke dampers
  • CSI 마스터 형식 2014 코드23 33 13.16
  • CSI 마스터 형식 2014 제목Fire Dampers
  • OmniClass 번호23-33 29 23
  • OmniClass 제목Fire Dampers