제품 게시
Penthouse - 4" Deep - 45 Degree Chevron Blade - Extruded Aluminum - ECD-445-PH
Pottorff

Penthouse - 4" Deep - 45 Degree Chevron Blade - Extruded Aluminum - ECD-445-PH

Extruded Aluminum Penthouse
4" Deep - 45 Degree Chevron Blade

The ECD-445-PH extruded aluminum penthouse is designed for intake and exhaust applications and includes wind-driven rain resistant louvers to minimize water penetration. The ECD-445-PH can serve as a gravity ventilator, fan discharge cap, fresh air intake cap, sight shield, or pressure relief ventilator.

사양
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Frames: 4" deep x 0.081" thick (102 x 2) channel.

    Blades: 45o x 0.081" (2) chevron style.

    Corner: Boxed

    Roof: 0.081" (2) thick formed aluminum with anti-condensate roof under coating.

    Screen: 1/2" x 0.063" (12.7 x 1.6) expanded and flattened aluminum.

    Mullion: Visible

    Minimum Size: 12" x 12" (305 x 305), 12" (305) high

    Maximum Size:
    Factory assembled: 48" x 48" (1219 x 1219)
    Field erected: 96" x 120" (2438 x 3048)
    Maximum height: 48" (1219)

기술 사양
  • 특징 참조Penthouse-4-Deep-45-Degree-Chevron-Blade-Extruded-Aluminum-ECD-445-PH
  • 제품군HVAC
  • 제품분류Louvers and Penthouses
  • 유형개체 (단일 개체)
  • 게시일2024-07-16
  • 에디션 넘버1
분류
  • BIMobject 카테고리HVAC - 기계식 환기 장치
  • Uniclass 2015 코드EF_65_40
  • Uniclass 2015 설명Ventilation
  • CSI 마스터 형식 2014 코드23 37 23.16
  • CSI 마스터 형식 2014 제목HVAC Gravity Louvered-Penthouse Ventilators
  • OmniClass 번호23-33 49 27
  • OmniClass 제목Ventilators