제품 게시
TExG61 Cabinet Heater 513-806kW
TExG61 Cabinet Heater 513-806kW
TExG61 Cabinet Heater 513-806kW
TExG61 Cabinet Heater 513-806kW
TExG61 Cabinet Heater 513-806kW
TExG61 Cabinet Heater 513-806kW
TExG61 Cabinet Heater 513-806kW
TExG61 Cabinet Heater 513-806kW
TExG61 Cabinet Heater 513-806kW
TExG61 Cabinet Heater 513-806kW
    Powrmatic

    TExG61 Cabinet Heater 513-806kW

    The Powrmatic TEx range of gas and oil-fired large air rotation heater are specifically designed for the efficient heating of large areas and are especially suitable for open plan warehousing and manufacturing facilities. Our air rotation units utilise high efficiency axial fans to move large volumes of air. These heaters achieve uniformity in the distribution of heated air that cannot be matched by conventional units that treat low volumes of air at high temperature.
    사양
    • 513-806kW Gas Fired Air Rotation Cabinet Heater

      • Ranged rated to suit each application, high efficient burner & inverter driven fans.
      • Reduced NOx technology
      • One unit. One solution.
      • The perfect warehouse solution
      • British built
      • ErP compliant
      • Stealth RAL 7015 as standard
      • Less equipment and installation costs
      • Less roof penetrations
      • Reduced utility connections
      • Less ductwork
    기술 사양
    • 특징 참조TExG-61
    • 제품군Warm Air Heaters
    • 제품분류Gas Fired Air Rotation Cabinet Heater
    • 유형개체 (단일 개체)
    • 게시일2021-09-01
    • 에디션 넘버1
    • 높이(mm)8045
    • 너비(mm)4007
    • 깊이(mm)2026
    관련성
    • 주 재료철
    • 부 재료철
    • 설계국가영국
    • 제조국가영국
    • 순 중량(Kg)2845
    분류
    • BIMobject 카테고리HVAC - 히터
    • Uniclass 2015 코드Pr_70_60_36_33
    • Uniclass 2015 설명Gas fired unit heaters