제품 게시
SIGMA FACADE PUTZ SELF-CLEAN

SIGMA FACADE PUTZ SELF-CLEAN

Self-cleaning, nanotechnological plaster with special Self Clean Technology and elastomeric property. Particularly

suitable for the protection of façades, thermal insulation systems, reinforced concrete surfaces and plasters.


사양
  • Nanotechnological plaster with special Self Clean Technology and elastomeric property (A1 ÷ A5 according to EN 1062-7). Thanks to its special nanotechnological structure, Facade Putz Selfclean has low dirt absorption and keeps façades clean over time.

    Particularly suitable for the protection of façades, thermal insulation systems, reinforced concrete surfaces and plasters. 

    • EN 1062: G3-E5-S3-V2-W3-A5-C0
기술 사양
  • 특징 참조SIGMA-FACADE-PUTZ-SELF-CLEAN
  • 제품군SIGMA
  • 제품분류PLASTER
  • 유형건축 자재
  • 게시일2024-03-26
  • 에디션 넘버1
관련성
  • 주 재료회반죽
  • 부 재료Elastomer
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리건축 자재 - Paint, Varnishes & Finishes
  • IFC 분류건축물 구성요소
  • ETIM 코드EG020350
  • ETIM 이름Building - Facade cladding
  • Uniclass 2015 코드Pr_35_31_22
  • Uniclass 2015 설명Decorative coatings
  • OmniClass 번호23-15 21 11
  • OmniClass 제목Paints and Varnishes