제품 게시
SIGMARESIST IMMUN wall paint

SIGMARESIST IMMUN wall paint

Exceptionally cleanable and immunising silver-based finish. for indoor use with exceptional cleanability, resistant to common disinfectants, especially suitable for environments where high hygiene is required such as hospitals, clinics, medical environments, retirement homes and schools. IMSL certified for antibacterial activity.
사양
  • Special acrylic water based finish with exceptional cleanability and immunising effect due to innovative silver technology. This special formulation provides active protection against mould and other micro-organisms. The product is especially suitable for environments where high hygiene standards are required such as hospitals, clinics, medical environments, retirement homes and schools. Sigmaresist Immun can be applied on plaster, plasterboard and properly prepared premixed plasters.
기술 사양
  • 특징 참조sigmaresistimmun
  • 제품군SIGMA
  • 제품분류WALL PAINT
  • 유형건축 자재
  • 게시일2022-03-16
  • 에디션 넘버1
관련성
  • 주 재료아크릴
  • 부 재료페인트
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리건축 자재 - Paint, Varnishes & Finishes
  • IFC 분류건축물 구성요소
  • ETIM 코드EG020100
  • ETIM 이름Building - Finishing materials
  • UNSPSC 이름Paint filters
  • UNSPSC 코드40161524
  • Uniclass 2015 코드Pr_35_31_22
  • Uniclass 2015 설명Decorative coatings
  • OmniClass 번호23-15 21 11
  • OmniClass 제목Paints and Varnishes