제품 게시
Brown Training Table
Brown Training Table

    Brown Training Table

    BROWN is a folding and stackable training table featuring a distinctive X-shaped leg structure covered with artificial wood in natural teak colour. Designed for flexible classroom and training environments, it includes a lift-up mechanism and lockable casters for easy reconfiguration. The table top is made from 25mm Particle Board with Melamine Finish. Available in two sizes: W.1600×D.600×H.750mm and W.1800×D.600×H.750mm.
    기술 사양
    • 특징 참조brown-training-table
    • 제품군Training Table
    • 제품분류Folding Table
    • 유형개체 (단일 개체)
    • 게시일2026-05-21
    • 에디션 넘버1
    • 높이(mm)750
    • 너비(mm)1800
    • 깊이(mm)600
    링크
    관련성
    • 주 재료멜라민
    • 설계국가태국
    • 제조국가태국
    분류
    • BIMobject 카테고리가구 - 테이블
    • IFC 분류가구