제품 게시
Reed Training Table
Reed Training Table

    Reed Training Table

    REED is a folding and stackable training table with a perforated steel modesty panel and bookshelf. Featuring lockable casters and a lift-up mechanism, it is available in standard and knock-down (EX) assembly types. An optional bookshelf accessory (REED-BOOKSHELF) is available. Multiple size options from W.1200 to W.2400mm.
    기술 사양
    • 특징 참조reed-training-table
    • 제품군Training Table
    • 제품분류Folding Table
    • 유형개체 (단일 개체)
    • 게시일2026-05-21
    • 에디션 넘버1
    • 높이(mm)730
    • 너비(mm)1800
    • 깊이(mm)600
    링크
    관련성
    • 주 재료멜라민
    • 설계국가태국
    • 제조국가태국
    분류
    • BIMobject 카테고리가구 - 테이블
    • IFC 분류가구