제품 게시
13011 - SELF-CLOSING FLUSH VALVES - PRESTO ECLAIR XL
Presto

13011 - SELF-CLOSING FLUSH VALVES - PRESTO ECLAIR XL

13011 - SELF-CLOSING FLUSH VALVES - PRESTO ECLAIR XL

사양
  • > Working pressure :

    • 1 to 5 bar

    > Volume of water delivered :

    • Adjustable from 6 to 9 litres with stop valve not included
    • Anti-water-hammering design

    > Flow time :

    • From 7 to 9 seconds

    > Hydraulic supply :

    • MM G 1"1/4 In line
    • Outlet connection on flush pipe Ø 32 mm

    > Material and colour finish :

    • Chrome-plated brass body

    > Security :

    • Anti-siphonic device

    > Delivered with :

    • Instruction manual

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
기술 사양
  • 특징 참조13011
  • 제품군Sanitary
  • 제품분류Flush valve
  • 유형개체 (단일 개체)
  • 게시일2025-07-30
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 화장실

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미