제품 게시
27430 - TIMED FLOW SINGLE TAP FOR SHOWER - PRESTO DL 400 SE®
Presto

27430 - TIMED FLOW SINGLE TAP FOR SHOWER - PRESTO DL 400 SE®

27430 - TIMED FLOW SINGLE TAP FOR SHOWER - PRESTO DL 400 SE® simple tap without stop valve

사양
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 6 l/min at 3 bar with integrated flow limiter
    • Anti-water-hammering design
    • Fixed shower head with anti-limescale spikes

    > Flow time :

    • 30 seconds (± 5 sec.)

    > Hydraulic supply :

    • G 3/4" (20x27) Top water inlet
    • For cold or premixed water

    > Material and colour finish :

    • Metal body injected molded
    • Profile extruded in aluminium-magnesium-silicon alloy 6060

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30 minute thermal shock

    > Security :

    • Patented anti-blocking "S" system to avoid the water to flow continuously

    > Delivered with :

    • VBA screws and nylon plugs
    • Filter gasket
    • Instruction manual

    > Standards & approvals :

    • Acoustic class I
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
기술 사양
  • 특징 참조27430
  • 제품군Sanitary
  • 제품분류Shower Panel.
  • 유형개체 (단일 개체)
  • 게시일2025-10-14
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 샤워실

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미