제품 게시
27432 - SENSITIVE SIMPLE TAP FOR SHOWER - PRESTO DL 400 E-TOUCH
Presto

27432 - SENSITIVE SIMPLE TAP FOR SHOWER - PRESTO DL 400 E-TOUCH

27432 - SENSITIVE SIMPLE TAP FOR SHOWER - PRESTO DL 400 E-TOUCH

사양
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 6 l/min at 3 bar with integrated flow limiter
    • Anti-water-hammering design
    • Fixed shower head with anti-limescale spikes

    > Flow time :

    • 30 seconds (Adjustable from 1 sec to 5 min) and Start/Stop function
    • Adjustable duration and frequency of the "duty flush" function

    > Hydraulic supply :

    • G 1/2" (15x21) Top water inlet with straight stop valve
    • For cold or premixed water

    > Material and colour finish :

    • Injected molded metal body and cover
    • Profile extruded in aluminium-magnesium-silicon alloy 6060

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security :

    • Anti-blocking system preventing the water to flow continuously

    > Delivered with :

    • VBA screws and nylon plugs
    • MF G 1/2" stop valve and filters

    > Standards & approvals :

    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
기술 사양
  • 특징 참조27432
  • 제품군Sanitary
  • 제품분류Shower
  • 유형개체 (단일 개체)
  • 게시일2025-07-30
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 수도꼭지

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미