제품 게시
28617 - PRESTO 4000 S single control mixer tap
Presto

28617 - PRESTO 4000 S single control mixer tap

28617 - DECK-MOUNTED MIXER TAP - PRESTO 4000 S single control mixer tap

사양
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 3 l/min with integrated flow limiter
    • Anti-water-hammering design
    • Vandalism proof and anti-clogging spout

    > Flow time :

    • 15 seconds (± 5 sec.)

    > Hydraulic supply :

    • G 3/8’’ (12x17)

    > Material and colour finish :

    • Chrome-plated pushbutton

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security :

    • Adjustable tamper-proof temperature limiter to prevent scalding
    • Patented anti-blocking "S" system to avoid the water to flow continuously

    > Delivered with :

    • 2 Filter gaskets
    • 2 PEX hoses with NF check valves and nuts
    • 1 Fixing bracket
    • 1 Flange gasket
    • 1 Brass clamping nut
    • Instruction manual

    > Standards & approvals :

    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
    • Brass body in accordance with EN 1982, EN 12164, EN 12156
기술 사양
  • 특징 참조28617
  • 제품군Sanitary
  • 제품분류Tapware - Single, Mixers
  • 유형개체 (단일 개체)
  • 게시일2025-10-14
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 수도꼭지

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미