제품 게시
30212 - Concealed dual-control washbasin tap
Presto

30212 - Concealed dual-control washbasin tap

30212 - P600 / P500 - Concealed dual-control washbasin tap

사양
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 3 l/min at 3 bar - 4-positions flow adjustment device
    • Anti-water-hammering design

    > Flow time :

    • 15 seconds (± 5 sec.)

    > Hydraulic supply :

    • M G 1/2" (15x21) for each of the 2 taps. Cold – hot – premixed water

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security :

    • Patented anti-blocking "S" system to avoid the water to flow continuously
    • Interchangeable heads and anti-rotation push-buttons preventing premature wear off
    • Non-removable, wear-proof coloured marker

    > Delivered with :

    • 6 vandal proof screws for fixing the front plate
    • Instruction manual

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12156
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
기술 사양
  • 특징 참조30212
  • 제품군Sanitary
  • 제품분류Tapware - Single, Mixers
  • 유형개체 (단일 개체)
  • 게시일2026-09-01
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 수도꼭지

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미