제품 게시
30901 - Wall-mounted short straight spout for partition, 1–200 mm, M1/2
Presto

30901 - Wall-mounted short straight spout for partition, 1–200 mm, M1/2

30901 - Wall-mounted short straight spout for partition, 1–200 mm, M1/2

사양
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • Full flow straightener
    • Water flow depending on the chosen tapware

    > Functionality :

    • Wall-mounted chrome-plated brass spout without water retention

    > Hydraulic supply :

    • M G 1/2" (15x21) with threaded spigot for cross-partition installation from 1 to 200mm

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Delivered with :

    • 1 suitable gasket
    • 1 rose
    • 1 flow straightener
    • 1 nut

    > Standards & approvals :

    • Brass body and component in accordance with EN 1982/CC754S, NF EN 12164/CW614N, NF EN 12165/CW617N
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
기술 사양
  • 특징 참조30901
  • 제품군Sanitary
  • 제품분류Tapware - Single, Mixers
  • 유형개체 (단일 개체)
  • 게시일2026-09-22
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 수도꼭지

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미