제품 게시
31186 - TIMED FLOW SINGLE TAP FOR SHOWER - Cross-partition kit with PRESTO 512 S®
Presto

31186 - TIMED FLOW SINGLE TAP FOR SHOWER - Cross-partition kit with PRESTO 512 S®

31186 - TIMED FLOW SINGLE TAP FOR SHOWER - Cross-partition kit with PRESTO 512 S® - 1 to 140mm

사양
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 6 l/min at 3 bar - Adjustable in 4 positions
    • Anti-water-hammering design

    > Flow time :

    • 20 seconds (+/-5 seconds)

    > Hydraulic supply:

    • Inlet M G 1/2" (15x21) - Hot or premixed water

    > Security :

    • Patented anti-blocking "S" system to avoid the water to flow continuously
    • Anti-rotation and anti-vandal control knob
    • Anti-rotation fixed shower head

    > Delivered with:

    • 1 Cross-partition control - 140mm
    • 1 Tap P 512 S® for shower
    • 1 Fixed Shower head
    • 1 Instruction Manual

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
기술 사양
  • 특징 참조31186
  • 제품군Sanitary
  • 제품분류Shower
  • 유형개체 (단일 개체)
  • 게시일2025-07-30
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 샤워실

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미