제품 게시
35190 - TIMED FLOW MIXER TAP FOR SHOWER - ALPA mixer tap in waterproof concealed box
Presto

35190 - TIMED FLOW MIXER TAP FOR SHOWER - ALPA mixer tap in waterproof concealed box

35190 - TIMED FLOW MIXER TAP FOR SHOWER - ALPA mixer tap in waterproof concealed box

사양
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 8 l/min with integrated flow limiter
    • Anti-water-hammering device

    > Flow time :

    • 30 seconds (- 10 / + 5 seconds))

    > Hydraulic supply :

    • M G 1/2" (15x21)
    • On ALPA mixer valve with NF non-return valves

    > Material and colour finish :

    • Chrome-plated knob
    • Chrome-plated round front plate

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30 minute in case of thermal shock

    > Security :

    • Adjustable temperature limiter

    > Delivered with :

    • 1 waterproof concealed box
    • 1 round front plate
    • T connector for drain
    • 2 filter gaskets
    • 1 sealing flange
    • Instruction manual

    > Standards & approvals :

    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Nickel-Chrome plated according to EN12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
기술 사양
  • 특징 참조35190
  • 제품군Sanitary
  • 제품분류Shower
  • 유형개체 (단일 개체)
  • 게시일2025-07-30
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 샤워실

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미