제품 게시
35814 - TIMED FLOW TAP WARE FOR SHOWER - Wall mounted PRESTO ALPA mixer tap
Presto

35814 - TIMED FLOW TAP WARE FOR SHOWER - Wall mounted PRESTO ALPA mixer tap

35814 - TIMED FLOW TAP WARE FOR SHOWER - Wall mounted PRESTO ALPA mixer tap

사양
  • > Working pressure:

    • 1 to 5 bar

    > Flow:

    • 8 l/min with integrated flow limiter
    • Anti-water-hammering design

    > Flow time:

    • 30 seconds (- 10 / + 5 seconds)

    > Hydraulic supply:

    • Angled connectors F 3/4" (20x27) x M 1/2" (15x21)
    • On ALPA NF/ IB mixer with NF non return valves

    > Material and colour finish:

    • Chrome-plated knob

    > Thermal resistance:

    • Resistant to a temperature of 75°C for 30-minute-thermal-shocks

    > Security:

    • Adjustable tamper-proof temperature limiter to prevent scalding

    > Delivered with:

    • 2 Filter gaskets
    • 3 Union nuts 3/4" (20x27)
    • 2 angled connectors M 3/4" - F 1/2"

    > Standards & approvals:

    • Brass body in accordance with EN 1982, EN 12164, EN 12156
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
기술 사양
  • 특징 참조35814
  • 제품군Sanitary
  • 제품분류Shower
  • 유형개체 (단일 개체)
  • 게시일2025-07-30
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 수도꼭지

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미