제품 게시
38022 - TIMED FLOW SINGLE TAP FOR SHOWER - PRESTO P 50 single tap
Presto

38022 - TIMED FLOW SINGLE TAP FOR SHOWER - PRESTO P 50 single tap

38022 - TIMED FLOW SINGLE TAP FOR SHOWER - PRESTO P 50 single tap

사양
  • > Working pressure :

    • 1 to 5 bar

    > Flow :

    • 6 l/min at 3 bar with integrated flow limiter
    • Flow rate control through a ring nut
    • Anti-water-hammering design

    > Flow time :

    • 30 seconds (± 5 sec.)

    > Hydraulic supply :

    • M G 3/4" (20x27) - Cold or premixed water

    > Thermal resistance :

    • Resistant to a temperature of 75°C for 30 minute thermal shock

    > Security :

    • Non-turnable push button
    • Non-removable, wear-proof red marker

    > Delivered with :

    • 1 Flat gasket
    • 1 Filter gasket
    • 2 Union nuts 3/4" (20x27) for 14x16 mm tube
    • Instruction manual

    > Standards & approvals :

    • Acoustic class II
    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Molded chrome-plated body in accordance with EN 12540
    • 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
기술 사양
  • 특징 참조38022
  • 제품군Sanitary
  • 제품분류Shower
  • 유형개체 (단일 개체)
  • 게시일2025-07-30
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 욕실 소품

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미