제품 게시
39209 - Clinical sink sprayer
Presto

39209 - Clinical sink sprayer

39209 - Clinical sink sprayer with back flow preventer and hand-held shower 45°

사양
  • Working pressure :

    • 1 to 5 bar
    • Max. static operating pressure: 6 bars

    Flow :

    • 9 l/min at 1 bar

    Flow time :

    • As long as the user is pressing the trigger

    Hydraulic supply :

    • M G 1/2" (15x21) with a standard tap

    Material and color finish :

    • Plastic lever control / RAL 9010 white epoxy powder-coated brass finish
    • White PVC flexible hose (EPDM stainless steel knitting for NaOCI disinfection)

    Security :

    • HA NF certified vacuum breaker to prevent pollution of the network from spoiled water backflow.(EN 1717)

    Delivered with :

    • 1 Hand-held shower 45°
    • 1 Adaptor socket
    • 1 Sprayer handle holder
    • 1 Flexible hose : 1M
    • 1 Standard tap with mural flange

    Standards & approvals :

    • HA NF certified vacuum breaker
    • EN 200 compliant standard tap
    • Brass body in accordance with EN 1982, EN 12164, EN 12165
    • Chrome-plated surface treatment in accordance with EN 12540 / 200-hour neutral salt spray resistant (NSS) in accordance with ISO 9227
기술 사양
  • 특징 참조39209
  • 제품군Sanitary
  • 제품분류Bathroom Accessories
  • 유형개체 (단일 개체)
  • 게시일2025-11-10
  • 에디션 넘버1
관련성
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 욕실 소품

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미